2 I2C Module Overview
The I2C module provides a synchronous serial interface between
the microcontroller and other I2C compatible devices using the two-wire bus.
The two signal connections, Serial Clock (SCL) and Serial Data (SDA), are bidirectional
open-drain lines, each requiring pull-up resistors to the supply voltage. Pulling the
line to ground is considered a logic ‘0’, while allowing the line to
float is considered a logic ‘1’.
0’ (low) and logic ‘1’ (high) are not fixed
and are dependent on the bus supply voltage.According to the I2C specification, a logic input low level is up to 30% of VDD (VIL ≤ 0.3 VDD), while a logic input high level is 70% to 100% of VDD (VIH ≥ 0.7 VDD). Some legacy devices may use the previously defined fixed levels of VIL = 1.5V and VIH = 3.0V, but all new I2C compatible devices require the use of the 30/70% specification.
All I2C communication is performed using an 8-bit data word and a 1-bit Acknowledge sequence. All transactions on the bus are initiated and terminated by the host device. Depending on the direction of the data being transferred, there are four main operations performed by the I2C module:
- Host Transmit – host is transmitting data to a client
- Host Receive – host is receiving data from a client
- Client Transmit – client is transmitting data to a host
- Client Receive – client is receiving data from a host
The I2C interface allows for a multi-host bus, meaning that there can be several host devices present on one bus. A host can select a client device by transmitting a unique address on the bus. When the address matches a client’s address, the client responds with an Acknowledge sequence (ACK), and communication between the host and that client can commence. All other devices connected to the bus must ignore any transactions not intended for them.