2.2 Recommended Operating Conditions
| Parameter | Symbol | Min. | Max. | Unit |
|---|---|---|---|---|
| High-side Floating Supply Absolute Voltage | VB | VS + 10 | VS + 20 | V |
| High-side Floating Supply Offset Voltage | VS | See Note | 600 | V |
| High-side Floating Output Voltage | VHO | VS | VB | V |
| Low-side Fixed Supply Voltage | VCC | 10 | 20 | V |
| Low-side Output Voltage | VLO | COM | VCC | V |
| Logic Input Voltage (HIN and LIN, MCP14LH2181) | VIN | COM | 5 | V |
| Logic Input Voltage (HIN and LIN, MCP14LH21814) | VIN | VSS | 5 | V |
| Logic Ground (MCP14LH21814 only) | VSS | −5 | 5 | V |
| Ambient Temperature | TA | −40 | 125 | °C |
Note: Logic operational for VS of −5V to +600V.