2.3 DC Electrical Characteristics

VBIAS (VCC, VBS ) = 15V, TA = 25°C , unless otherwise specified.
Parameter (Note 1) Symbol Min.Typ.Max. Unit Conditions
Logic “1” Input VoltageVIH2.5——VVCC = 10V to 20V (Note 2)
Logic “0” Input VoltageVIL——0.8VVCC = 10V to 20V (Note 2)
High Level Output Voltage, VBIAS − VOVOH——1.4VIO = 0 mA
Low Level Output Voltage, VOVOL——0.2VIO = 20 mA
Offset Supply Leakage CurrentILK——50μAVB = VS = 600V
Quiescent VBS Supply CurrentIBSQ2060150μAVIN = 0V or 5V
Quiescent VCC Supply CurrentICCQ50120240μAVIN = 0V or 5V
Logic “1” Input Bias CurrentIIN+—2560μAVIN = 5V
Logic “0” Input Bias CurrentIIN−——5.0μAVIN = 0V
VBS Supply Undervoltage Positive Going ThresholdVBSUV+8.08.99.8V
VBS Supply Undervoltage Negative Going ThresholdVBSUV−7.48.29.0V
VCC Supply Undervoltage Positive Going ThresholdVCCUV+8.08.99.8V
VCC Supply Undervoltage Negative Going ThresholdVCCUV−7.48.29.0V
Output High Short Circuit Pulsed CurrentIO+1.41.9—AVO = 0V, PW ≤ 10 μs
Output Low Short Circuit Pulsed Current (MCP14LH2181)IO−1.72.3—AVO = 15V, PW ≤ 10 μs
Output Low Short Circuit Pulsed Current (MCP14LH21814)1.82.3—A
Note:
  1. The VIN, VTH and IIN parameters are applicable to the two logic input pins: HIN and LIN. The VO and IO parameters are applicable to the respective output pins: HO and LO.
  2. For optimal operation, it is recommended that the input pulse (to HIN and LIN) should have an amplitude of 2.5V minimum, with a Pulse Width (PW) of 360 ns, minimum for MCP14LH2181 or 440 ns, minimum for MCP14LH21814.