2.1 Absolute Maximum Ratings

ParametersSymbolMin.Max.Unit
High-side Floating Supply VoltageVB−0.3V+624V
High-side Floating Supply Offset VoltageVSVB − 24VB + 0.3V
High-side Floating Output VoltageVHOVS − 0.3VB + 0.3V
Offset Supply Voltage TransientdVS/dt—50V/ns
Low-side Fixed Supply VoltageVCC−0.3V24V
Low-side Output VoltageVLO−0.3VVCC + 0.3V
Logic Supply Offset Voltage (MCP14LH21814 only)VSSVCC − 24VCC + 0.3V
Logic Input Voltage (HIN and LIN)VIN−0.3VVCC + 0.3V
SOIC-8 Package Power Dissipation at TA ≤ 25°C (MCP14LH2181)PD—0.625W
SOIC-14 Package Power Dissipation at TA ≤ 25°C (MCP14LH21814)—1.0W
SOIC-8 Thermal Resistance (MCP14LH2181, see Note)θJA—200°C/W
SOIC-14 Thermal Resistance (MCP14LH21814, see Note)θJA—120°C/W
Junction Operating TemperatureTJ—+150°C
Lead Temperature (soldering, 10 seconds)TL—+300°C
Storage Temperature RangeTstg−55+150°C
Warning: Stresses above those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only and functional operation of the device at those or any other conditions above those indicated in the operational sections of this specification is not intended. Exposure to maximum rating conditions for extended periods may affect device reliability.
Note: When mounted on a standard JEDEC 2-layer FR-4 board.