2.4 AC Electrical Characteristics

VBIAS (VCC, VBS ) = 15V, CL = 1000 pF and TA = 25°C , unless otherwise specified.
Parameter Symbol Min.Typ.Max. Unit Conditions
Turn-on Propagation Delayton—180270nsVS = 0V, seeFigure 3-3.
Turn-off Propagation Delaytoff—220330nsVS = 0V or 600V, see Figure 3-3.
Delay Matching, HS and LS Turn-on/Turn-offtDM——35nsSee Figure 3-2.
Turn-on Rise Timetr—4060nsVS = 0V, see Figure 3-3.
Turn-off Fall Timetf—2035nsVS = 0V, see Figure 3-3.