7.5.2 Reversible Software Write Protection (RSWP)
The Reversible Software Write Protection (RSWP) is enabled by sending a command to the
device, similar to a normal write operation, which programs the Reversible Write-Protect
register. This must be done with the WP pin low. The RSWP is programmed by sending a write
command ‘01100010’ (62h) with pins A2 and A1 either grounded or not
connected and the A0 pin connected to VHV (see Figure 7-6 and Table 7-1). The
RSWP or write protection can be reversed by sending a command ‘01100110’
(66h) with the A2 pin grounded or not connected, the A1 pin tied to VCC and the
A0 pin tied to VHV (see Figure 7-7 and
Table 7-1).
Xis a “don’t care” bit.
Xis a “don’t care” bit.
| Min. | Max. | Units | |
|---|---|---|---|
| VHV | 7 | 10 | V |