6.5.3 mac promote
This command corresponds with MLME promote. The MLME promote request primitive is used on the
Base Node to ask a node to change its state from Terminal to Switch or, if the node is
already in the Switch state, to adopt a new Beacon PDU modulation scheme. The modulation
scheme options are:
- dbpsk_f - 4
- null - 0
- r_dbpsk - 8
- r_dqpsk - 9