6.5.2 mac demote
The MLME demote request primitive is used to trigger a demotion process in a Service Node that is in a Switch functional state. This primitive may be used by management entities to enforce demotion in cases where the Node’s default functionality does not automatically perform the process.
Not useful in this example where a base node is implemented.