10.1 Recommended Thermal Operating Conditions
| Symbol | Parameter | Min | Max | Unit |
|---|---|---|---|---|
| TJ_MPU | Junction temperature range | -40 | 105 | °C |
| TJ_DDR | Junction temperature range | -40 | 105 | °C |
| Symbol | Parameter | Typ | Unit | |
|---|---|---|---|---|
| RJA | Junction-to-ambient thermal resistance | 21 | °C/W | |
Note:
- RJA = (TJ_MPU - TA) / PMPU, where TA is the ambient temperature and PMPU is the processor power consumption. The DDR SDRAM junction temperature (TJ_DDR) is always lower than the MPU junction temperature.
- According to the JEDEC JESD51-2 standard, with a 2s2p board and 0 m/s air flow.
- These values are not directly applicable to the board where the device is mounted. As per JEDEC standards, these parameters do not characterize the package itself but rather the package together with the PCB (4-layer or more) and other environmental factors (still air, etc.). For example, in still-air JEDEC-defined RJA measurements, almost 70% of the power generated by the chip is dissipated from the test board, not from the package surfaces.