10.4 Power Consumption in Idle and Ultra-Low Power (ULP0, ULP1) Modes with SDRAM in Self-Refresh
For a complete description of how to enter and exit ULP0 or ULP1 mode, refer to the SAMA7D6 Series data sheet (see Reference Documents).
|
VDDIODDR DDRM_VDD (V) | TJ = -40°C | TJ = 25°C | TJ = 50°C | TJ = 70°C | TJ = 85°C | TJ = 105°C | Unit |
|---|---|---|---|---|---|---|---|
| 1.35 | 3.7 | 4.3 | 5.1 | 6.3 | 7.7 | 10.9 | mW |