6.2.3.7 rlmremove - remove a checked-out license from a user
Usage: rlmremove [-q] server-host port isv handle
rlmremove
removes a checked-out license. If the -q
option is specified, the license is removed without a confirming prompt. server-host, port, and handle are indicated in the rlmstat
output.
In the following example rlmstat
output, the server-host
is melody, the port
is 1215, and the handle is 809f418 and the isv
is reprise:
reprise license usage status on melody (port 1215)
test3 v1.000: tom@sun1(v1.0) (809f418) 1/0 at 02/06 09:59