6.2.7.24 RESERVE

RESERVE <num> <product>
[user|host|group|host_group|internet|internet_group|project] <who> [id=nnn]

The RESERVE line reserves num licenses of product for use by a particular user, host, group, host_group, IP address, or project. If you specify group, host_group, or internet_group, it must be defined by a GROUP or HOST_GROUP or INTERNET_GROUP line in the options file. Note that reservations are subtracted from the number of floating licenses available, and can only be used by the specified user(s).

Portions of the INTERNET address can be specified with a '*' which matches any address, e.g., 172.16.7.*

INTERNET and INTERNET_GROUP are ineffective on RLM Cloud servers where the application is using HTTPS transport.

If specified, the id applies this option to the license with an id of “nnn”.

Note: To use PROJECT the user needs to specify the project name in the environment variable RLM_PROJECT prior to starting the application. To use INTERNET, specify the internal (vs. external) IP address of the client machine.