6.2.7.18 MINREMOVE
MINREMOVE <secs> <product>
The MINREMOVE line sets the minimum time before an rlmremove or rlm web interface “Remove” operation can be used after a license checkout. If no “product” is specified, the MINREMOVE applies to all products.
The default minimum removal time in RLM is 120 seconds, but it can be specified in an individual license, and an ISV can also disallow removal.
If the MINREMOVE line specifies -1 for “secs”, then the license(s) cannot be removed.
MINREMOVE cannot be used to lower the minimum removal time set by the ISV in the license.