6.2.5.8 RLM System Info

If you select System Info from the profile menu on the top right, you will see the RLM system information screen. This information contains the platform type and hostid information for the system where the RLM process is running (NOTE: not where your browser is running). This screen will also display a list of all RLM processes running on this computer (including processes which are not currently running but which have run in the prior 24 hours).