3.10 Secondary Oscillator
The secondary oscillator (Y400) pin has an on-board 32.768-kHz crystal connected to the SOSCO/PK15 and SOSCI/PB15 pins of the WFI32E01PC module for the RTCC application.
The secondary oscillator (Y400) pin has an on-board 32.768-kHz crystal connected to the SOSCO/PK15 and SOSCI/PB15 pins of the WFI32E01PC module for the RTCC application.