3.11 WFI32E01PC Module
For more details on the WFI32E01PC module pinout details, refer to the PIC32MZ1025W104 MCU and WFI32E01 Module with Wi-Fi® and Hardware-based Security Accelerator Data Sheet (DS70005425).
Note: The user can configure
the Peripheral Pin Select (PPS) pins for any of the supported
peripheral functions based on the end user application.