3.3 USB Connectivity
The WFI32E01PC module has an integrated full-speed USB peripheral. This feature enables the user to implement USB functionality through the Micro-AB USB connector (J200) on the WFI32-IoT board.
The WFI32E01PC module has an integrated full-speed USB peripheral. This feature enables the user to implement USB functionality through the Micro-AB USB connector (J200) on the WFI32-IoT board.