3.7 Temperature Sensor
The MCP9808 digital temperature sensor converts temperatures between -20°C and +100°C to a digital word with ±0.25°C/±0.5°C (typical/maximum) accuracy. For more details, refer to the MCP9808 ±0.5°C Maximum Accuracy Digital Temperature Sensor (DS20005095).
The following are the additional features of the MCP9808 digital temperature sensor:
- Accuracy
- ±0.25°C (typical) from -40°C to +125°C
- ±0.5°C (maximum) from -20°C to +100°C
- User-Selectable Measurement Resolution
- 0.5°C
- 0.25°C
- 0.125°C
- 0.0625°C
- User-Programmable Temperature Limits
- Temperature Window Limit
- Critical Temperature Limit
- User-Programmable Temperature Alert Output
- Operating Voltage Range – 2.7-5.5V
- Operating Current – 200 μA (typical)
- Shutdown Current – 0.1 μA (typical)
The MCP9808 temperature sensor is connected to the WFI32E01PC module through I2C and a GPIO for the user-configurable alert output.
Note: 7-bit I2C address – 0x18
| Pin Name | Description | Pin on WFI32E01PC Module |
|---|---|---|
| SDA | I2C Data | SDA1/RPA5 |
| SCL | I2C Clock | SCL1/RPA4 |
| Alert | ASYNC external interrupt | TDO/AN7/CVD7/CVDR7/CVDT0/RPB7 |