8.4 System Services
If an MPLAB Harmony v2 application uses the system services, it can be developed on MPLAB Harmony v3 by using the MPLAB Harmony v3 system services. There is no example shown for this as it should be a straightforward change. Refer to System Services for details on the MPLAB Harmony v3 system services.