8.5 Middleware
MPLAB Harmony v3 middleware libraries are same as those in MPLAB Harmony v2. There should not be any API level change needed to port a middleware-based application. However, the MCC configuration options and style has changed in MPLAB Harmony v3, so care must be taken. The following migration documents can be referred to for developing MPLAB Harmony v3 middleware-based applications:
USB:
github.com/Microchip-MPLAB-Harmony/usb
TCP/IP:
github.com/Microchip-MPLAB-Harmony/net
Graphics: