4.6.1 Comparison Between MPLAB Harmony v2 and MPLAB Harmony v3 Driver Examples
The MCC configuration items are similar in MPLAB Harmony v2 and MPLAB Harmony v3. MPLAB Harmony v3 requires configuration in two parts ( as shown in steps 2.2 and 2.3), but the same configuration items are configured in MPLAB Harmony v2 in one step (2.2).
MPLAB Harmony v2 and MPLAB Harmony v3 have the similar driver usage model and application logic except the API changes in MPLAB Harmony v3. The API changes are highlighted in the previous code example.