42.6.3.1 One-Shot Operation
When one-shot is enabled, the counter automatically stops on the next Counter Overflow or Underflow condition. When the counter is stopped, the Stop bit in the Status register (STATUS.STOP) is set and the waveform outputs are set to the value defined by DRVCTRL.NREx and DRVCTRL.NRVx.
One-shot operation can be enabled by writing a ‘1’ to the One-Shot bit in the Control B Set register (CTRLBSET.ONESHOT) and disabled by writing a ‘1’ to CTRLBCLR.ONESHOT. When enabled, the TCC counts until an overflow or underflow occurs and stops counting. The one-shot operation can be restarted by a re-trigger software command, a re-trigger event or a start event. When the counter restarts its operation, STATUS.STOP is automatically cleared.