42.6.3.4 Ramp Operations
Three ramp operation modes are supported. All of them require the timer/counter running in the single-slope PWM generation. The Ramp mode is selected by writing to the Ramp Mode bits in the Waveform Control register (WAVE.RAMP).
RAMP1 Operation
This is the default PWM operation, described in Single-Slope PWM Generation. See Single-Slope PWM Generation from Related Links.
RAMP2 Operation
These operation modes are dedicated for Power Factor Correction (PFC), Half-Bridge and Push-Pull SMPS topologies, where two consecutive timer/counter cycles are interleaved; see Figure 42-18. In cycle A, odd channel output is disabled, and, in cycle B, even channel output is disabled. The ramp index changes after each update but can be software modified using the Ramp index command bits in the Control B Set register (CTRLBSET.IDXCMD).
Standard RAMP2 (RAMP2) Operation
Alternate RAMP2 (RAMP2A) Operation
Alternate RAMP2 operation is similar to RAMP2 but CC0 controls both WO[0] and WO[1] waveforms when the corresponding circular buffer option is enabled (CIPEREN = 1). The waveform polarity is the same on both outputs. Channel 1 can be used in capture mode.
Critical RAMP2 (RAMP2C) Operation
Critical RAMP2 operation provides a way to cover RAMP2 operation requirements without the update constraint associated with the use of circular buffers. In this mode, CC0 is controlling the period of ramp A and PER is controlling the period of ramp B. When using more than two channels, WO[0] output is controlled by CC2 (HIGH) and CC0 (LOW). On TCC with 2 channels, a pulse on WO[0] will last the entire period of ramp A if WAVE.POL0 = 0.