23.6.1 One-Way Lock
This mechanism provides a one-way lock (when locked, only a Reset can unlock) using the CFGCON0.IOLOCK, CFGCON0.PMDLOCK, CFGCON0.PMULOCK and CFGCON0.PGLOCK register bits. This method includes protection for the following registers:
- All PPS registers using CFGCON0.IOLOCK
- All PMD registers using CFGCON0.PMDLOCK
- CFGPGQOS register using CFGCON0.PGLOCK
- CFGPCLKGENx register using CFGCON0.PGLOCK
- All PMU registers using CFGCON0.PMULOCK