17.5.1 I/O Lines

The SWCLK pin is, by default, assigned to the DSU module to allow debugger probe detection and to stretch the CPU Reset phase. See Debugger Probe Detection from Related Links. The Hot-Plugging feature depends on the GPIO configuration. If the user changes the SWCLK pin function in the port, the Hot-Plugging feature is not disabled. Hot-Plugging is disabled with the CFGCON0.HPLUGDIS bit, which is enabled by default. Therefore, to use the SWCLK pin for GPIO functions, disable it by setting CFGCON0.HPLUGDIS = 1.