17.5.7 Register Access Protection
Registers with write access can be optionally write-protected by the Peripheral Access Controller (PAC), except for the following:
- Debug Communication Channel 0 register (DCC0)
- Debug Communication Channel 1 register (DCC1)
Note:
- Optional write protection is indicated by the PAC Write Protection property in the register description.
- If halting the CPU in the Debug mode, all write protection is automatically disabled. Write protection does not apply for accesses through an external debugger.