42.6.2.4.2 Pause Event Action
A pause command can be issued when the stop event action is configured in the Input Event Action 1 bits in Event Control register (EVCTRL.EVACT1 = 0x3, STOP).
When a pause is detected, the counter can stop immediately maintaining its current value and all waveforms keep their current state until a start event action is detected: Input Event Action 0 bits in Event Control register (EVCTRL.EVACT0 = 0x3, START).