17.13.18 Peripheral Identification 4
| Name: | PID4 |
| Offset: | 0x1FD0 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FKBC[3:0] | JEPCC[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:4 – FKBC[3:0] 4 KB Count
These bits will always return zero when read, indicating that this debug component occupies one 4 KB block.
Bits 3:0 – JEPCC[3:0] JEP-106 Continuation Code
These bits will always return ‘0’ when read.