17.13.3 Status B
| Name: | STATUSB |
| Offset: | 0x02 |
| Reset: | 0x0x |
| Property: | PAC Write-Protection |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HPE | DCCD1 | DCCD0 | DBGPRES | PROT | |||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | x | x |
Bit 4 – HPE Hot-Plugging Enable
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit has no effect.
This bit is set when Hot-Plugging is enabled.
This bit is cleared when Hot-Plugging is disabled. This is the case when the SWCLK function is changed. Only a Power-on Reset or an external Reset can set it again.
Bits 2, 3 – DCCD Debug Communication Channel x Dirty
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit has no effect.
This bit is set when DCC is written.
This bit is cleared when DCC is read.
Bit 1 – DBGPRES Debugger Present
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit has no effect.
This bit is set when a debugger probe is detected.
This bit is never cleared.
Bit 0 – PROT Protected
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit has no effect.
This bit is set at power-up when the device is code protected and FCPN0.CP bit in Devconfig Boot Flash memory is set to enable code protection. See FCPN0 from Related Links.
This bit is never cleared.