11.1.2 Interfacing in USART Mode
Ten FLEXCOM interfaces configurable in Universal Synchronous Asynchronous Receiver Transceiver (USART) modes are available on the SAMA7D65 SOM Series.
| Interface Instance | IO Set | Pin No. | PIO | Pin Name | Description |
|---|---|---|---|---|---|
| FLEXCOM0 | 2 | 179 | PC7 | FLEXCOM0_IO0 | UART Transmit Data Line (TXD) |
| 182 | PC6 | FLEXCOM0_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM1 | 1 | 123 | PD7 | FLEXCOM1_IO0 | UART Transmit Data Line (TXD) |
| 122 | PD6 | FLEXCOM1_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM1 | 2 | 210 | PC14 | FLEXCOM1_IO0 | UART Transmit Data Line (TXD) |
| 208 | PC15 | FLEXCOM1_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM1 | 3 | 191 | PB28 | FLEXCOM1_IO0 | UART Transmit Data Line (TXD) |
| 194 | PB29 | FLEXCOM1_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM2 | 1 | 15 | PE8 | FLEXCOM2_IO0 | UART Transmit Data Line (TXD) |
| 16 | PE9 | FLEXCOM2_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM2 | 4 | 45 | PB15 | FLEXCOM2_IO0 | UART Transmit Data Line (TXD) |
| 44 | PB14 | FLEXCOM2_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM3 | 2 | 38 | PA24 | FLEXCOM3_IO0 | UART Transmit Data Line (TXD) |
| 39 | PA23 | FLEXCOM3_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM3 | 3 | 126 | PD1 | FLEXCOM3_IO0 | UART Transmit Data Line (TXD) |
| 127 | PD2 | FLEXCOM3_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM3 | 4 | 7 | PA14 | FLEXCOM3_IO0 | UART Transmit Data Line (TXD) |
| 5 | PA15 | FLEXCOM3_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM4 | 1 | 3 | PA18 | FLEXCOM4_IO0 | UART Transmit Data Line (TXD) |
| 6 | PA17 | FLEXCOM4_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM5 | 1 | 80 | PD16 | FLEXCOM5_IO0 | UART Transmit Data Line (TXD) |
| 79 | PD17 | FLEXCOM5_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM5 | 2 | 61 | PE3 | FLEXCOM5_IO0 | UART Transmit Data Line (TXD) |
| 59 | PE2 | FLEXCOM5_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM6 | 2 | 141 | PB24 | FLEXCOM6_IO0 | UART Transmit Data Line (TXD) |
| 143 | PB25 | FLEXCOM6_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM6 | 3 | 69 | PD24 | FLEXCOM6_IO0 | UART Transmit Data Line (TXD) |
| 57 | PD25 | FLEXCOM6_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM6 | 4 | 73 | PD18 | FLEXCOM6_IO0 | UART Transmit Data Line (TXD) |
| 74 | PD19 | FLEXCOM6_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM7 | 1 | 85 | PD8 | FLEXCOM7_IO0 | UART Transmit Data Line (TXD) |
| 88 | PD9 | FLEXCOM7_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM7 | 2 | 58 | PD27 | FLEXCOM7_IO0 | UART Transmit Data Line (TXD) |
| 67 | PD28 | FLEXCOM7_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM7 | 3 | 124 | PD5 | FLEXCOM7_IO0 | UART Transmit Data Line (TXD) |
| 121 | PD4 | FLEXCOM7_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM8 | 2 | 95 | PC27 | FLEXCOM8_IO0 | UART Transmit Data Line (TXD) |
| 96 | PC28 | FLEXCOM8_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM8 | 3 | 142 | PB26 | FLEXCOM8_IO0 | UART Transmit Data Line (TXD) |
| 145 | PB27 | FLEXCOM8_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM9 | 1 | 204 | PC8 | FLEXCOM9_IO0 | UART Transmit Data Line (TXD) |
| 202 | PC9 | FLEXCOM9_IO1 | UART Receive Data Line (RXD) | ||
| FLEXCOM9 | 2 | 180 | PC3 | FLEXCOM9_IO0 | UART Transmit Data Line (TXD) |
| 178 | PC4 | FLEXCOM9_IO1 | UART Receive Data Line (RXD) |
| Interface Instance | IO Set | Pin No. | PIO | Pin Name | Description |
|---|---|---|---|---|---|
| FLEXCOM0 | 2 | 179 | PC7 | FLEXCOM0_IO0 | Transmit Data |
| 182 | PC6 | FLEXCOM0_IO1 | Receive Data | ||
| 178 | PC4 | FLEXCOM0_IO3 | Clear To Send/Chip select | ||
| 180 | PC3 | FLEXCOM0_IO4 | Request To Send/Chip select | ||
| FLEXCOM1 | 1 | 123 | PD7 | FLEXCOM1_IO0 | Transmit Data |
| 122 | PD6 | FLEXCOM1_IO1 | Receive Data | ||
| 124 | PD5 | FLEXCOM1_IO3 | Clear To Send/Chip select | ||
| 125 | PD3 | FLEXCOM1_IO4 | Request To Send/Chip select | ||
| FLEXCOM1 | 2 | 210 | PC14 | FLEXCOM1_IO0 | Transmit Data |
| 208 | PC15 | FLEXCOM1_IO1 | Receive Data | ||
| 207 | PC17 | FLEXCOM1_IO3 | Clear To Send/Chip select | ||
| 199 | PC18 | FLEXCOM1_IO4 | Request To Send/Chip select | ||
| FLEXCOM2 | 1 | 15 | PE8 | FLEXCOM2_IO0 | Transmit Data |
| 16 | PE9 | FLEXCOM2_IO1 | Receive Data | ||
| 10 | PE5 | FLEXCOM2_IO3 | Clear To Send/Chip select | ||
| 12 | PE6 | FLEXCOM2_IO4 | Request To Send/Chip select | ||
| FLEXCOM3 | 2 | 38 | PA24 | FLEXCOM3_IO0 | Transmit Data |
| 39 | PA23 | FLEXCOM3_IO1 | Receive Data | ||
| 37 | PA21 | FLEXCOM3_IO3 | Clear To Send/Chip select | ||
| 41 | PA20 | FLEXCOM3_IO4 | Request To Send/Chip select | ||
| FLEXCOM4 | 1 | 3 | PA18 | FLEXCOM4_IO0 | Transmit Data |
| 6 | PA17 | FLEXCOM4_IO1 | Receive Data | ||
| 5 | PA15 | FLEXCOM4_IO3 | Clear To Send/Chip select | ||
| 7 | PA14 | FLEXCOM4_IO4 | Request To Send/Chip select | ||
| FLEXCOM5 | 1 | 80 | PD16 | FLEXCOM5_IO0 | Transmit Data |
| 79 | PD17 | FLEXCOM5_IO1 | Receive Data | ||
| 82 | PD15 | FLEXCOM5_IO3 | Clear To Send/Chip select | ||
| 84 | PD13 | FLEXCOM5_IO4 | Request To Send/Chip select | ||
| FLEXCOM5 | 2 | 61 | PE3 | FLEXCOM5_IO0 | Transmit Data |
| 59 | PE2 | FLEXCOM5_IO1 | Receive Data | ||
| 62 | PE1 | FLEXCOM5_IO3 | Clear To Send/Chip select | ||
| 64 | PD31 | FLEXCOM5_IO4 | Request To Send/Chip select | ||
| FLEXCOM6 | 2 | 141 | PB24 | FLEXCOM6_IO0 | Transmit Data |
| 143 | PB25 | FLEXCOM6_IO1 | Receive Data | ||
| 140 | PB22 | FLEXCOM6_IO3 | Clear To Send/Chip select | ||
| 139 | PB21 | FLEXCOM6_IO4 | Request To Send/Chip select | ||
| FLEXCOM6 | 3 | 69 | PD24 | FLEXCOM6_IO0 | Transmit Data |
| 57 | PD25 | FLEXCOM6_IO1 | Receive Data | ||
| 70 | PD22 | FLEXCOM6_IO3 | Clear To Send/Chip select | ||
| 66 | PD23 | FLEXCOM6_IO4 | Request To Send/Chip select | ||
| FLEXCOM6 | 4 | 73 | PD18 | FLEXCOM6_IO0 | Transmit Data |
| 74 | PD19 | FLEXCOM6_IO1 | Receive Data | ||
| 70 | PD22 | FLEXCOM6_IO3 | Clear To Send/Chip select | ||
| 66 | PD23 | FLEXCOM6_IO4 | Request To Send/Chip select | ||
| FLEXCOM7 | 1 | 85 | PD8 | FLEXCOM7_IO0 | Transmit Data |
| 88 | PD9 | FLEXCOM7_IO1 | Receive Data | ||
| 86 | PD11 | FLEXCOM7_IO3 | Clear To Send/Chip select | ||
| 83 | PD12 | FLEXCOM7_IO4 | Request To Send/Chip select | ||
| FLEXCOM7 | 2 | 58 | PD27 | FLEXCOM7_IO0 | Transmit Data |
| 67 | PD28 | FLEXCOM7_IO1 | Receive Data | ||
| 65 | PD30 | FLEXCOM7_IO3 | Clear To Send/Chip select | ||
| 68 | PD26 | FLEXCOM7_IO4 | Request To Send/Chip select | ||
| FLEXCOM8 | 2 | 95 | PC27 | FLEXCOM8_IO0 | Transmit Data |
| 96 | PC28 | FLEXCOM8_IO1 | Receive Data | ||
| 94 | PC30 | FLEXCOM8_IO3 | Clear To Send/Chip select | ||
| 92 | PC31 | FLEXCOM8_IO4 | Request To Send/Chip select | ||
| FLEXCOM9 | 1 | 204 | PC8 | FLEXCOM9_IO0 | Transmit Data |
| 202 | PC9 | FLEXCOM9_IO1 | Receive Data | ||
| 201 | PC11 | FLEXCOM9_IO3 | Clear To Send/Chip select | ||
| 205 | PC12 | FLEXCOM9_IO4 | Request To Send/Chip select |