11.1.1 Interfacing in I²C/TWI Mode
Ten Flexible Serial Communication Controller (FLEXCOM) interfaces configurable in Two-Wire Interface (TWI) are available on the SAMA7D65 SOM Series.
The TWI can interconnect with external components on a unique two-wire bus, made up of one clock line and one data line.
- Standard mode speed (100 kHz): Host, Multi-Host, Client
- Fast mode speed (400 kHz): Host, Multi-Host, Client
- Fast mode plus speed (1 MHz): Host, Multi-Host, Client
- High-speed mode (1.7 MHz/3.4 MHz): Host, Client
It can be used with any Two-Wire Interface bus Serial EEPROM and I²C-compatible devices, such as a Real-Time Clock (RTC), a dot matrix/graphic LCD controller or a temperature sensor. The TWI is programmable as a host or a client with sequential or single-byte access. Multiple host capability is supported.
| Interface Instance | IO Set | Pin No. | PIO | Pin Name | Comment |
|---|---|---|---|---|---|
| FLEXCOM0 | 2 | 179 | PC7 | FLEXCOM0_IO0 | (1) |
| 182 | PC6 | FLEXCOM0_IO1 | |||
| FLEXCOM1 | 1 | 123 | PD7 | FLEXCOM1_IO0 | (1) |
| 122 | PD6 | FLEXCOM1_IO1 | |||
| FLEXCOM1 | 2 | 210 | PC14 | FLEXCOM1_IO0 | (1) |
| 208 | PC15 | FLEXCOM1_IO1 | |||
| FLEXCOM1 | 3 | 191 | PB28 | FLEXCOM1_IO0 | (1) |
| 194 | PB29 | FLEXCOM1_IO1 | |||
| FLEXCOM2 | 1 | 15 | PE8 | FLEXCOM2_IO0 | (1) |
| 16 | PE9 | FLEXCOM2_IO1 | |||
| FLEXCOM2 | 4 | 45 | PB15 | FLEXCOM2_IO0 | (1) |
| 44 | PB14 | FLEXCOM2_IO1 | |||
| FLEXCOM3 | 2 | 38 | PA24 | FLEXCOM3_IO0 | (1) |
| 39 | PA23 | FLEXCOM3_IO1 | |||
| FLEXCOM3 | 3 | 126 | PD1 | FLEXCOM3_IO0 | (1) |
| 127 | PD2 | FLEXCOM3_IO1 | |||
| FLEXCOM3 | 4 | 7 | PA14 | FLEXCOM3_IO0 | (1) |
| 5 | PA15 | FLEXCOM3_IO1 | |||
| FLEXCOM4 | 1 | 3 | PA18 | FLEXCOM4_IO0 | (1) |
| 6 | PA17 | FLEXCOM4_IO1 | |||
| FLEXCOM5 | 1 | 80 | PD16 | FLEXCOM5_IO0 | (1) |
| 79 | PD17 | FLEXCOM5_IO1 | |||
| FLEXCOM5 | 2 | 61 | PE3 | FLEXCOM5_IO0 | (1) |
| 59 | PE2 | FLEXCOM5_IO1 | |||
| FLEXCOM6 | 2 | 141 | PB24 | FLEXCOM6_IO0 | (1) |
| 143 | PB25 | FLEXCOM6_IO1 | |||
| FLEXCOM6 | 3 | 69 | PD24 | FLEXCOM6_IO0 | (1) |
| 57 | PD25 | FLEXCOM6_IO1 | |||
| FLEXCOM6 | 4 | 73 | PD18 | FLEXCOM6_IO0 | (1) |
| 74 | PD19 | FLEXCOM6_IO1 | |||
| FLEXCOM7 | 1 | 85 | PD8 | FLEXCOM7_IO0 | (1) |
| 88 | PD9 | FLEXCOM7_IO1 | |||
| FLEXCOM7 | 2 | 58 | PD27 | FLEXCOM7_IO0 | (1) |
| 67 | PD28 | FLEXCOM7_IO1 | |||
| FLEXCOM7 | 3 | 124 | PD5 | FLEXCOM7_IO0 | (1) |
| 121 | PD4 | FLEXCOM7_IO1 | |||
| FLEXCOM8 | 2 | 95 | PC27 | FLEXCOM8_IO0 | (1) |
| 96 | PC28 | FLEXCOM8_IO1 | |||
| FLEXCOM8 | 3 | 142 | PB26 | FLEXCOM8_IO0 | (1) |
| 145 | PB27 | FLEXCOM8_IO1 | |||
| FLEXCOM9 | 1 | 204 | PC8 | FLEXCOM9_IO0 | (1) |
| 202 | PC9 | FLEXCOM9_IO1 | |||
| FLEXCOM9 | 2 | 180 | PC3 | FLEXCOM9_IO0 | (1) |
| 178 | PC4 | FLEXCOM9_IO1 |
- External pull-up needed in case the FLEXCOM interface is used as an I²C/TWI interface.