12.3 Power Consumption

The following current consumption values are provided for information only.

Current consumption can vary according to temperature, MPU and GPU activities and customer application implementation (hardware interface uses, clock speed set-up and embedded software solution).

Table 12-3. Power Consumption
NodeMeasurementConditionsMinTypMaxUnit
5V_MAINCurrent consumptionLinux® and Ethernet transfer. 5V_MAIN = 5.00V (CPU @ 1000 MHz)410440mA
5V_MAINCurrent consumptionLinux in idle(1) 5V_MAIN = 5.00V (CPU @ 1000 MHz)305320mA
VBATCurrent consumptionVBAT = 3.3V @ 25°C20µA
VBATCurrent consumption1.6V < VBAT < 3.6V. All temperature ranges, all modes2.5130µA
Note:
  1. “Linux in idle” means that Linux is loaded and that the prompt is shown on the console, waiting for instructions.