12.1 Absolute Maximum Ratings

The following table provides the maximum operating ratings for the SAMA7D65 SOM Series.

Table 12-1. Absolute Maximum Ratings
ParameterPadsRangeComments
I/O Supply VoltageAll GPIO–0.3V to 4.0V
Note:

Stresses beyond those listed under “Absolute Maximum Ratings” may cause permanent damage to the device. This is a stress rating only, and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.

I/O Supply VoltageVDDGMAC1, VDDIOP0, VDDIOP1, VDDSDMMC1, VDDSDMMC2, VDDLVDS–0.3V to 4.0V
Main Supply Voltage5V_MAIN–0.3V to 6.0V
Backup Supply VoltageVBAT–0.3V to 4.0V
Storage TemperatureTSTORAGE–55 to +150°C
Maximum Input Current5V_MAIN2A max.