1.2.3.2 Low Power
(Ask a Question)Flash-based SmartFusion cSoCs exhibit power characteristics similar to those of an ASIC, making them an ideal choice for power-sensitive applications. With SmartFusion cSoCs, there is no power-on current and no high current transition, both of which are common with SRAM-based FPGAs.
SmartFusion cSoCs also have low dynamic power consumption and support very low power time-keeping mode, offering further power savings.