53.6.1 Description
The Analog Comparator Controller (ACC) controls the analog comparator settings and performs post processing of the analog comparator output.
When the analog comparator settings are modified, the output of the analog cell may be invalid. The ACC masks the output for the invalid period.
A comparison flag is triggered by an event on the output of the analog comparator and an interrupt is generated. The event on the analog comparator output can be selected among falling edge, rising edge or any edge.
The ACC registers are listed in the Register Summary.