53.7.7 ACC Analog Control Register
This register can only be written if the WPEN bit is cleared in ACC Write Protection Mode Register.
| Name: | ACC_ACR |
| Offset: | 0x94 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HYST[1:0] | ISEL | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
Bits 2:1 – HYST[1:0] Hysteresis Selection
| Value | Name | Description |
|---|---|---|
| 0 | NONE |
No hysteresis |
| 1 | MEDIUM |
Medium hysteresis |
| 2 | MEDIUM |
Medium hysteresis |
| 3 | HIGH |
High hysteresis |
Bit 0 – ISEL Current Selection
Refer to the ACC characteristics in the section “Electrical Characteristics”.
| Value | Name | Description |
|---|---|---|
| 0 | LOPW | Low-power option. |
| 1 | HISP | High-speed option. |