31.6.2 PIO Disable Register
This register can only be written if the WPEN bit is cleared in the PIO Write Protection Mode Register.
| Name: | PIO_PDR |
| Offset: | 0x0004 |
| Reset: | - |
| Property: | Write-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| P31 | P30 | P29 | P28 | P27 | P26 | P25 | P24 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| P23 | P22 | P21 | P20 | P19 | P18 | P17 | P16 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| P15 | P14 | P13 | P12 | P11 | P10 | P9 | P8 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P7 | P6 | P5 | P4 | P3 | P2 | P1 | P0 | ||
| Access | W | W | W | W | W | W | W | W | |
| Reset | – | – | – | – | – | – | – | – |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – P PIO Disable
| Value | Description |
|---|---|
| 0 | No effect. |
| 1 | Disables the PIO from controlling the corresponding pin (enables peripheral control of the pin). |