25.5.3 WDT Status Register

Name: WDT_SR
Offset: 0x08
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       WDERRWDUNF 
Access RR 
Reset 00 

Bit 1 – WDERR Watchdog Error (cleared on read)

ValueDescription
0 No watchdog error occurred since the last read of WDT_SR.
1 At least one watchdog error occurred since the last read of WDT_SR.

Bit 0 – WDUNF Watchdog Underflow (cleared on read)

ValueDescription
0 No watchdog underflow occurred since the last read of WDT_SR.
1 At least one watchdog underflow occurred since the last read of WDT_SR.