34.4.4.1 Single Block Transfer With Single Microblock
Read the XDMAC Global Channel Status Register (XDMAC_GS) to select a free channel.
Clear the pending Interrupt Status bits by reading the selected
XDMAC Channel x Interrupt Status Register (XDMAC_CISx).
Write the XDMAC Channel x Source Address Register (XDMAC_CSAx) for channel x.
Write the XDMAC Channel x Destination Address Register (XDMAC_CDAx) for channel x.
Program field UBLEN in the XDMAC Channel x Microblock Control Register (XDMAC_CUBCx) with the number of data.
Program the XDMAC Channel x Configuration Register
(XDMAC_CCx):
Clear XDMAC_CCx.TYPE for a memory-to-memory transfer, otherwise set this
bit.
Configure XDMAC_CCx.MBSIZE to the memory burst size used.
Configure XDMAC_CCx.SAM and DAM to Memory Addressing mode.
Configure XDMAC_CCx.DSYNC to select the peripheral transfer direction.
Configure XDMAC_CCx.CSIZE to configure the channel chunk size (only relevant for
peripheral synchronized transfer).
Configure XDMAC_CCx.DWIDTH to configure the transfer data width.
Configure XDMAC_CCx.SIF,
XDMAC_CCx.DIF to configure the Host interface used to read data and write data,
respectively.
Configure XDMAC_CCx.PERID to select the active hardware request line (only
relevant for a peripheral synchronized transfer).
Set XDMAC_CCx.SWREQ to use a software request (only relevant for a peripheral
synchronized transfer).
Clear the following registers:
The XDMAC Channel x Next
Descriptor Control Register (XDMAC_CNDCx).
The XDMAC Channel x Block Control
Register (XDMAC_CBCx).
The XDMAC Channel x Data Stride
Memory Set Pattern Register (XDMAC_CDS_MSPx).
The XDMAC Channel x Source
Microblock Stride Register (XDMAC_CSUSx).
The XDMAC Channel x Destination
Microblock Stride Register (XDMAC_CDUSx).
Enable the Microblock interrupt by writing a ‘1’ to the BIE bit
in the XDMAC Channel x Interrupt Enable Register (XDMAC_CIEx). Enable the Channel x
Interrupt Enable bit by writing a ‘1’ to the IEx bit in the XDMAC Global Interrupt
Enable Register (XDMAC_GIE).
Enable channel x by writing a ‘1’ to the ENx bit in the XDMAC
Global Channel Enable Register (XDMAC_GE). XDMAC_GS.STx (the XDMAC Channel x Status bit)
is set by hardware.
Once completed, the DMA channel sets XDMAC_CISx.BIS (End of
Block Interrupt Status bit) and generates an interrupt. XDMAC_GS.STx is cleared by
hardware. The software can either wait for an interrupt or poll the Channel Status
bit.