64.1 Migration Guide from SAM E70/S70/V70/V71 to PIC32CZ CA70/MC70 MCUs
The PIC32CZ CA70/MC70 family microcontrollers are completely pin-pin-compatible with the SAM E70/S70/V70/V71 family. The code developed for SAM E70/S70/V70/V71 devices can be ported to PIC32CZ CA70/MC70 devices as outlined the document Migration Guide from SAM E70/S70/V70/V71 to PIC32CZCA70/MC70 Microcontroller Units (MCUs) AN5816.