42.7.3.9 SMBus Quick Command (Host Mode Only)
The TWIHS can perform a quick command by following these steps:
- Configure the Host mode (DADR, CKDIV, etc).
- Write TWIHS_MMR.MREAD at the value of the one-bit command to be sent.
- Start the transfer by setting TWIHS_CR.QUICK.