43.8.1 Clock Management
The transmit clock can be generated by the following:
- An external clock received on the TK I/O pad
- The receive clock
- The internal clock divider
The receive clock can be generated by the following:
- An external clock received on the RK I/O pad
- The transmit clock
- The internal clock divider
Furthermore, the transmitter block can generate an external clock on the TK I/O pad, and the receive block can generate an external clock on the RK I/O pad.
This enables the SSC to support many Host and Client mode data transfers.