29.5.4 RTT Status Register

Name: RTT_SR
Offset: 0x0C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       RTTINCALMS 
Access RR 
Reset 00 

Bit 1 – RTTINC Prescaler Roll-over Status (cleared on read)

ValueDescription
0 No prescaler roll-over occurred since the last read of the RTT_SR.
1 Prescaler roll-over occurred since the last read of the RTT_SR.

Bit 0 – ALMS Real-Time Alarm Status (cleared on read)

ValueDescription
0

The Real-Time Alarm has not occurred since the last read of RTT_SR.

1

The Real-Time Alarm occurred since the last read of RTT_SR.