14.3 Associated Documents
The PIC32CZ CA70/MC70 devices implement the standard Arm CoreSight macrocell. For information on CoreSight, the following reference documents are available for download from the Arm web site (www.arm.com):
- Cortex-M7 User Guide Reference Manual (ARM DUI 0644)
- Cortex-M7 Technical Reference Manual (ARM DDI 0489)
- CoreSight Technology System Design Guide (ARM DGI 0012)
- CoreSight Components Technical Reference Manual (ARM DDI 0314)
- Arm Debug Interface v5 Architecture Specification (Doc. ARM IHI 0031)
- ARMv7-M Architecture Reference Manual (ARM DDI 0403)