36.1 Description
The Ethernet Media Access Controller (MAC) module implements a 10/100 Mbps Ethernet MAC, compatible with the IEEE 802.3 standard. The MAC can operate in either half or full-duplex mode at all supported speeds.
The Ethernet Media Access Controller (MAC) module implements a 10/100 Mbps Ethernet MAC, compatible with the IEEE 802.3 standard. The MAC can operate in either half or full-duplex mode at all supported speeds.