18.2 Embedded Characteristics
- Programming Mode for High-volume Flash Programming Using Gang Programmer
- Offers Read and Write Access to the Flash Memory Plane
- Enables Control of Lock Bits and General-purpose NVM Bits
- Enables Security Bit Activation
- Disabled Once Security Bit is Set
- Parallel Fast Flash Programming Interface
- Provides a 16-bit Parallel Interface to Program the Embedded Flash
- Full Handshake Protocol