38.6.1.1 Power-On and Reset
The following figure describes the USBHS general states.
After a hardware reset, the USBHS is in Reset state. In this state:
- The USBHS is disabled. The USBHS Enable bit in the General Control register (USBHS_CTRL.USBE) is zero.
- The USBHS clock is stopped in order to minimize power consumption. The Freeze USB Clock bit (USBHS_CTRL.FRZCLK) is set.
- The UTMI is in Suspend mode
- The internal states and registers of the Device and Host modes are reset
- The DPRAM is not cleared and is accessible
After writing a one to USBHS_CTRL.USBE, the USBHS enters the Device or the Host mode in idle state.
The USBHS can be disabled at any time by writing a zero to USBHS_CTRL.USBE. This acts as a hardware reset, except that the USBHS_CTRL.FRZCLK, USBHS_CTRL.UIMOD and USBHS_DEVCTRL.LS bits are not reset.