21.4.2.3 Data Read Optimization
The organization of the Flash in 128 bits is associated with two 128-bit prefetch buffers and one 128-bit data read buffer, thus providing maximum system performance. This buffer is added in order to store the requested data plus all the data contained in the 128-bit aligned data. This speeds up sequential data reads if, for example, FWS is equal to 1 (see Figure 21-6). The data read optimization is enabled by default. If the EEFC_FMR.SCOD bit is set, this buffer is disabled and the data read is no longer optimized.
Note: No consecutive data read accesses are mandatory to benefit from this
optimization.