21.4.3.2.2 Partial Page Programming
To program only part of a page using the WP command, the following constraints must be respected:
- Data to be programmed must be contained in integer multiples of 128-bit address-aligned words.
- 128-bit words can be programmed only if all the corresponding bits in the Flash array are erased (at logical value ‘1’).
See Programming Bytes.