Timers, PWM, I/Os and peripherals generate event triggers which
are directly routed to destination peripherals, such as AFEC or DACC to start
measurement/conversion without processor intervention.
UART, USART, QSPI, SPI, TWI, PWM, HSMCI, AES, AFEC, DACC, PIO,
TC (Capture mode) also generate event triggers directly connected to the DMA Controller
for data transfer without processor intervention.
Parallel capture logic is directly embedded in the PIO and
generates trigger events to the DMA Controller to capture data without processor
intervention.
PWM safety events (faults) are in combinational form and
directly routed from event generators (AFEC, ACC, PMC, TC) to the PWM module.
PWM output comparators (OCx) generate events directly connected
to the TC.
PMC safety event (clock failure detection) can be programmed to
switch the MAIN_CLK on reliable main RC internal clock without processor
intervention.